产品目录

产品信息 »  产品目录  » 静电对策元件(静电消除器)  » 静电对策元件(除静电元件)静电消除器 风扇型

静电对策元件(除静电元件)静电消除器 风扇型

静电消除器 风扇型 IZF

    ・最薄 厚度40mm。
    ・最快 快速除静电0.5秒。
    ・偏置电压(离子平衡):±5V。
    ・稳定的除静电性能/维护性提高。
系列最大风量离子产生方式偏置电压
(离子平衡)
IZF100.46m3/min, 0.66m3/min, 0.80m3/min电晕放电方式±13V
IZF211.8m3/min电晕放电方式±5V
IZF314.4m3/min电晕放电方式±5V

产品特点

■Thinnest and Fastest Thickness 40 mm, Rapid static neutralization 0.5 seconds
■Extensive rapid static neutralization

Extensive static neutralization


Extensive static neutralization area can be covered with adjustable louver.


Rapid static neutralization

■Stable Static Neutralization Performance, Easier Maintenance

The emitters life is almost doubled with averaging function.


Built-in sensor constantly monitors offset voltage.

Automatic balance adjustment function achieves stable offset voltage and reduces adjustment time.


Emitter contamination can be reduced by automatic cleaning function.

Cleaning arms are installed inside. Emitter cleaning is started by external input or operation button.


Contamination of the emitters can be detected.

Emitter contamination level is constantly monitored. When maintenance is required, the user is alerted by a signal output and the LED turning ON.


Emitter cartridge is easily replaceable. (No tools are required.)

■Flow Rate Adjustment Function

Flow rate is adjustable in 10 steps using the flow rate adjustment dial. The flow rate adjustment dial is removable to prevent unexpected changes of adjustment.

■7 types of alarms are provided.
■LED indicator can be checked from 2 directions!
■Filter

Prevents ingress of lint and foreign matter to the motor and possibility of short-circuit between emitters!

■Models and Functions
■Application Examples

Static neutralization on a conveyor

Static neutralization in a narrow space

Neutralizing static electricity on PET bottles

Trip-resistance during conveying/
Prevents adhesion of dust.

Neutralizing static electricity from films

Prevents winding failure./Prevents adhesion of dust.

Neutralizing static electricity on molded goods

Improves detachability of molded goods from a die.

Neutralizing static electricity on film molded goods

Sticking and scattering prevention on a conveyor

Static neutralization on packaging materials made from polystyrene foam.

Darkening due to dust adhesion prevented

Neutralizing static electricity from packing films

Prevents the filled substance from adhering to the packing film and reduces packing mistakes.

Neutralizing static electricity from parts feeder

Prevents clogging.


Neutralizing static electricity on an electric substrate

Prevents element disruption due to discharge, and adhesion of dust.

■Compact fan type with simple functions Series IZF10

Go Top