电子式压力开关/压力传感器(传感器、放大器一体型)
3色显示式数字式位置确认开关 ISA3
系列 | 额定距离范围 | 配管规格 供给侧 | 配管规格 检测側 |
---|---|---|---|
ISA3-F | 0.01~0.03mm | Rc, G 1/8 | φ4, φ6快换接头, G 1/8 |
ISA3-G | 0.02~0.15mm | Rc, G 1/8 | φ4, φ6快换接头, G 1/8 |
ISA3-H | 0.05~0.30mm | Rc, G 1/8 | φ4, φ6快换接头, G 1/8 |
产品特点
Check at a glance if the workpiece is placed or not.
The clearance distance between the detection surface and the workpiece can be found intuitively.
A simple operation to enter the switch point value
(point at which the clearance reaches the switch point value)
The sub screen display can be selected from 6 display options
Measures against drainage
Drainage resistance:10 times or more
* Based on the SMC’s specific testing condition (oil proof test).
* Compared with the ISA2.
Withstand pressure expanded
Max.:600 kPa(3 times* compared with the ISA2)
* Compared with the ISA2 with 0.2 MPa pressure gauge.
High pressure flushing is possible.
* The switch output will be OFF during flushing.
Display OFF mode
Display OFF mode can be selected. The display can be turned OFF to reduce power consumption.
Display color
The color of the main display can be set to change depending upon the output activity. The display color change makes visual identification of the output ON/OFF easier.
Unit conversion
The pressure unit displayed on the sub screen can be changed.
Security code
By activating the security code, the key lock cannot be released without entering a security code.
Displayed value compensation
The displayed value can be corrected within ±20% R.D. of the displayed value at the time of shipment.
Forced output
The output can be fixed to an on/off state when starting the system or during maintenance. This enables confirmation of the wiring and prevents system errors due to unexpected output.
Zero-clear of pressure display
The pressure value displayed on the sub screen can be cleared to zero.