产品目录

产品信息 »  产品目录  » 气源处理元件  » 空气干燥机

空气干燥机

高分子膜式空气干燥器 IDG□A/IDG

    ・采用中空隔膜,可简单便捷地供给干燥空气
    ・无氟利昂
    ・无需电源
    ・对应低露点(−60℃)
    ・无振动、无排热
    ・带露点指示器
系列出口空气流量 L/min(ANR)基准露点(℃)
IDG□A/IDG10~1000-15,-20,-40,-60

产品特点

■Possible to easily supply dry air using the hollow fiber membrane!

Energy saving Reduced in purge air flow by up to 39 (L/min [ANR])

Cost reduced by up to 21,060 yen/year!

■Space saving

Total length is shortened Max. 59 mm Series IDG30A to 100A

■Flexible mounting orientation Easy to install in narrow spaces!

Series IDG1

■High performance

Time to reach the standard dew point Shortened by 40 minutes

Under SMC test condition

■Dew point indicator visually  confirms air drying.

(Except IDG1)
(Semi-standard: IDG3, IDG5, IDG3H, IDG5H)


■Model with fitting for purge air discharge is also available.

When purge air discharge is undesirable in the area around the membrane air dryer, it can be discharged to atmosphere via tubing (semi-standard).

■Reduced in purge air discharge noise with built-in silencer

Except IDG1, IDG3, IDG3H, IDG5, IDG5H, IDG30A, IDG30HA, IDG30LA, IDG50A, IDG50HA, IDG50LA

■Dehumidification Principle

The membrane air dryer uses hollow fibers composed of a macro molecular membrane through which moisture passes easily, but is difficult for air (oxygen and nitrogen) to pass through.

When humid, compressed air is supplied to the inside of the hollow fibers, only moisture permeates the membrane and moves to the outside due to the pressure difference between the moisture inside and outside of the fibers. The compressed air becomes dry air and continues out of the dryer. Part of the dry air from the outlet side is passed through a very small orifice to reduce the pressure and purge the outside of the hollow fibers. The moisture which permeated to the outside of the hollow fibers is discharged to the atmosphere by this purge air. In this way, the partial pressure outside of the hollow fibers remains low and dehumidification is continuously performed.

■Application Examples


Machine Tool


Measuring Machine

Semiconductor-related Manufacturing Equipment


Powder Coating


Food Machinery

Packaging Machine
(sealing of film and paper package)

Others

• Dental equipment • Ozonizers, Hydrogen gas generating equipment • Fine particle drying, Transfer equipment • Condensation prevention in control panels • Chemical analysis equipment • Printed circuit board IC mounting machines • Drying and cleaning of precision parts • General pneumatic equipment and pneumatic tools

■Variations

Go Top