产品目录

产品信息 »  产品目录  » 产业用通信元件/无线系统  » 其他 对应RS485的元件

其他 对应RS485的元件

温控器/标准型 HRS100/150

    ・无需加热器,利用冷冻回路的排热即可对循环液加热
    ・电源可对应欧洲、亚洲、大洋洲、北美、中南美规格
    ・静音设计:70dB(A)
    ・室外设置:IPX4
    ・体积小、省空间

    ※提供样机试用服务
     请与最近的营业所联系。

     营业所一览
  • 2D CAD
    查看 2D CAD
  • 温控器/标准型 HRS100/150
    说明书
    系列 冷却能力 查看搜索结果
    HRS100
    HRS150
    9.5kW, 14.5kW
    (60Hz时)
    查看搜索结果
系列设定温度
范围
冷却能力温度
稳定性
冷却方式循环液
HRS100
HRS150
5〜35℃9.5kW, 14.5kW
(60Hz时)
±1.0℃风冷冷冻式
水冷冷冻式
清水
脱离子水(纯水)
乙二醇水溶液(15%)

产品特点

■Circulating fluid can be heated without a heater.

Heating method using discharged heat makes a heater unnecessary.

Heating-up time: 1/10

■Cooling capacity: 10 kW/15 kW
■Set temperature range: 5° C to 35° C
■Max. ambient temperature: 45° C
■Temperature stability: ±1.0° C
■Low-noise design: 70 dB(A)
■Compact, Space-saving
■Triple controller

Cooling valve control, Air-cooled condenser fan, Heating valve control

■Electric conductivity control set
(Optional accessories)
(With DI filter + Solenoid valve kit for control)

The electric conductivity of the circulating fluid can be set with the controller monitor arbitrarily.
Set control range: 5.0 to 45.0 μ S/cm

■Relief valve set
(Optional accessories)

Prevents increase in circulating fluid discharge pressure.
(Relief pressure: 0.32 MPa


■With caster adjuster-foot
(Option)


■Power supply (24 VDC) available

Power can be supplied from the terminal block of the thermo-chiller to external switches etc.

■Improved maintenance performance
■Communication function

The serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. Communication with the user’s equipment and system construction are possible, depending on the application. A 24 VDC output can be also provided, and is available for a flow switch (SMC’s PF3W, etc.).

■Outdoor installation IPX4








■Globally compatible power supplies
(Europe, Asia, Oceania, Central and South America)

・Transformer unnecessary
Power supply: Applicable to 200 to 230 VAC, or 380 to 415 VAC*
Transformers are unnecessary even when used overseas.
* To be released

■Makes cooling water easily available, anytime, anywhere.
■Applications
■Variations
■Global Supply Network
■SMC Thermo-chiller Variations
■Circulating Fluid/Facility Water Line Equipment

Go Top