产品目录

产品信息 »  产品目录  » 产业用通信元件/无线系统  » 其他 对应RS485的元件

其他 对应RS485的元件

温控器/标准型 HRS090

    ・重量轻、外形紧凑
    ・冷却能力:9kW
    ・温度稳定性:±0.5°C
    ・设定温度范围:5~35°C
    ・最高使用环境温度:45°C
    ・电源:三相AC200~230V、AC380~415V
系列设定温度
范围
冷却能力温度
稳定性
冷却方式循环液
HRS0905~35℃9kW(60Hz时)±0.5℃风冷冷冻式
水冷冷冻式
清水
脱离子水(纯水)
乙二醇水溶液(15%)

产品特点

■Lightweight and Compact Weight 136 kg


The precision temperature control method by expansion valve and temperature sensor, realized high temperature stability of ±0.5°C and a small-size tank.


Reduced-height double condenser structure

■With heating function
■Easy maintenance and operation
■Power supply(24 VDC)available


■Electric conductivity control set

With DI filter + Solenoid valve kit for control

■Globally compatible power supplies

Europe, Asia, Oceania, Central and South America: Only 400 VAC type

■Particle filter set



■Convenient functions
■Self diagnosis function and check display
■Communication function

The serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. Communication with the user’s equipment and system construction are possible, depending on the application.
A 24 VDC output can be also provided, and is available for a flow switch (SMC’s PF2W etc.).

■Applications

Laser beam machine/
Laser welding machine

Cooling of the laser oscillation part and power source


Printing machine

Temperature control of the roller


Cleaning machine

Temperature control of cleaning solution

Arc welding machine

Cooling of the torch



Resistance welding machine
(spot welding)

Cooling of the welding head electrodes, transformers and transistors (thyristors)

High frequency induction heating equipment

Cooling of the heating coils, high frequency power source and around inverters

X-ray (digital) instrument

Temperature control of X-ray tube and X-ray light sensing part

Packaging line (sealing of film and paper package)

Cooling of workpieces for bonding

MRI



Injection molding




Atomizing device
(food and cosmetics) 

Temperature control of sample and device

Crushing machine

Cooling of the jacket


■SMC Thermo-chiller Variations

Lots of variations are available in response to the users’ requirements.

Go Top