产品目录

产品信息 »  产品目录  » 气缸  » 磁耦式无杆气缸

磁耦式无杆气缸

磁耦合式无杆缸 CY1S

    ・质量:最多减小15%(0.96kg:原来1.13kg)
    ・全长:最多缩短15mm(240mm:原来255mm)
    ・耐久性提高
     气缸缸筒内・外周面装有润滑护圈,润滑保持性得到了提高。
    ・调节螺钉使行程的位置再现性提高。
型号系列动作方式缸筒内径(mm)
滑块型
(滑动轴承)
CY1S-Z双作用6,10,15,20,25,32,40

产品特点

■Weight reduced Overall length reduced

Weight Max. 15 % reduced

Weight is reduced with the redesign of the slide block and reducing the thickness of the plate.


Overall length Max. 15 mm shortened

240 mm (Existing model 255 mm)(CY1S 40-100 stroke)
Overall length is reduced, but interchangeable with the existing model.

■Improved durability, improves stroke accuracy/repeatability.

Improved durability

Adjustment bolt improves
stroke accuracy/repeatability.

■Other Features

Bilateral piping and centralized piping versions available


3-Options available for stroke adjustment


Improved auto switch mounting

1. Auto switch can be mounted in any desired position. (D-M9□, D-A9□)

2. Auto switch mounting rail fitted as standard
Auto switch rail is suitable for various switch specifications.
Refer to page 1 for applicable auto switches.


Shock absorber

The RJ series soft stop shock absorbers fitted as standard

■Series Variations

Go Top