紧凑型气缸
小型自由安装型气缸 CUJ/CDUJ
型号 | 系列 | 动作方式 | 缸筒内径(mm) |
---|---|---|---|
标准型 | CUJ | 单杆双作用 | 4,6,8,10,12,16,20 |
标准型 | CUJ | 单作用(弹簧压回型) | 4,6,8,10,12,16,20 |
产品特点
■Minimum body
Full length is shortened by up to approx. 20%.
Volume is reduced by up to approx. 45%.
(Compared with the CQS series cylinders, double acting, with magnet)
Full length is shortened by up to approx. 64%.
Volume is reduced by up to approx. 70%.
(Compared with the CU series cylinders, double acting, without magnet)
■Concentrates wiring and piping on one side
Allows more efficient installation, since four directions can be used freely.
■With counterbore for mounting (ø12 to ø20)
2 kinds of bodies are available.
There is no protrusion for a mounting bolt.
■Two auto switches can be installed even for a 4 mm stroke.*
* ø12 to ø20 are available starting from a 5 mm stroke.
■Easy seal replacement
Seals can be replaced easily by just removing the rod cover (ø4 to ø10) or retaining ring (ø12 to ø20).
■RoHS compliant