产品目录

产品信息 »  产品目录  » 摆动气缸/气爪  » 回转执行器 叶片型

回转执行器 叶片型

摆动气缸 CRB2/CDRB2

    ・磁性开关安装位置可任意移动。
    ・可直接安装。
    ・连接通口位置:可选择主体侧面或轴方向。
     (如带开关及角度调节则仅可在主体侧面)
    ・低压动作:0.2MPa(尺寸10)0.15MPa(尺寸15~40)。
    ・可调节至任意角度。
    ・带磁性开关(CDRB2系列:CDRB2□W、CDRB2□WU)。
型号系列叶片形式尺寸摆动角度
单叶片
摆动角度
双叶片
标准CRB2单叶片
双叶片
10,15,20,30,4090°180°270°90°100°
带角度调节CRB2□WU单叶片
双叶片
10,15,20,30,4090°180°270°90°100°

产品特点

■Many combinations available!

Standard Type/Series CRB2


Free mount type/Series CRBU2

Rotating angle: 90°, 180°, 270°
All series can rotate up to 270°.

The use of specially designed seals and stoppers now enables our compact vane type rotary actuators to rotate up to 270°. (Single vane type)

Interchangeable mounting pitch with the current model

Mounting pitches A to C shown and mounting hole diameters are interchangeable with the current model.

Shaft type variations

Six shaft options available(∗The figures below show size 30 actuators.)

Direct mounting

The rotary actuator body can be mounted directly.
∗Not possible for size 10 to 40 with unit(s)

The mounting position of the auto switch can be set freely.

The switch can be fixed in the desired position in the circumferential direction.

Connecting port location:
Side ported or Axial ported

The port location can be selected according to the application.
(Size 10 to 40 with unit(s) are side ported only.)

Double vane type is standardized for 90° and 100°.

The outside dimensions of the double vane type are equivalent to those of the single vane type (except size 10). Double vane construction can get twice the torque of the single vane type.

Free Mount Type/Series CRBU2

Possible to change the starting position as desired to suit the installation conditions.
Conventional: 4 directions → 8 directions

12% weight reduction

Lighter installation can be achieved.

Interchangeable mounting with the current model

Six types of direct mounting are possible.

Go Top