产品目录

产品信息 »  产品目录  » F.R.L组件/压力控制元件  » 三联件F.R.L.

三联件F.R.L.

过滤减压阀 AW-A

    ・作业性提高
     因滤芯和杯体一体化,更换滤芯时,可拿在手里轻松进行。
    ・节能减压阀 压力下降量:最大改善50%
    ・削减了维护空间 最大减少46%
    ・提高目视确认性&安全性
     用透明杯体保护罩包覆杯体

    ※AW-A将于2025年3月停产。
     请选择AW-D。
系列接管口径设定压力(MPa)过滤精度(μm)
AW10~40-AM5,1/8,1/4,3/8,1/2,3/40.05~0.7
0.02~0.2
5

产品特点

■Modular Type F.R.L. Unit  Series AC
■Transparent bowl guard

Better environmental resistance: Transparent bowl guard can protect the inner bowl!

Better visibility: 360°

Use of transparent bowl guard makes it possible to check the condensate inside the filter case and the remaining oil amount in the lubricator from the entire periphery.

Light weight: Max. 90 g reduction

* Except AW


■Pressure drop: Max. 50% improvement

* Regulator/AR, Filter Regulator/AW

■ New Spacer


Go Top