特殊环境用速度控制阀
不锈钢系列带标度的速度控制阀/直通型 AS-FSG
形式 | 系列 | 气缸侧 连接口径 | 适合管子外径 公制尺寸 | 适合管子外径 英制尺寸 |
---|---|---|---|---|
直通型 不锈钢型 | AS1002FSG~AS4002FSG | - | φ3.2~φ12 | φ1/8''~φ1/2'' |
产品特点
■Improved Reproducibility of Flow Rate
Stable knob position when fully closed (no flow rate) onto the contact face stopper (rotating stopper).
Minimal flow rate variations between knob rotations
■Easy Identification of Product Type
■Made to Order New
- Lubricant: Vaseline -X12
- Grease-free+Restrictor -X21
- Restrictor -X214
- Clean Series 10-
■The electroless nickel plating type is standardized.
■The stainless steel type is standardized.