产品特点
The numerical indication of flow rate knob rotations reduces flow setting time and setting errors!
■Indicator window
■4 indicator window directions available
■4 indicator window directions offer improved visibility.
■Larger push-lock type knob
■New series added!
■Improved reproducibility of flow rate
■Easier to insert and remove the tube
■Easy identification of product type
■Electroless nickel plating type is standardized.
■Restrictor (Made to Order)
・Flow control of air blow and air purge
■Series Variations
■Push-lock Series Variations