产品目录

产品信息 »  产品目录  » 工艺气体元件(特气阀)  » 工艺气体用元件

工艺气体用元件

膜片阀 一般气体用 AK

    ・全系列的配管连接均可选择Rc, R或NPT。
    ・从半导体到一般行业都可使用的标准型。
    ・可用于精密洗净。
    ・降低执行器的高度,实现产品的小型、轻量化(AK3542, 4542)。
    ・操做通口为M5螺纹(AK3542, 4542)。
    ・手轮构造经过改良、实现了产品的小型、轻量化(AK3652, 4652)。
    ・采用有凹凸的圆形手轮,更便于操作和确认(AK3652, 4652)。
系列形式主体材质配管连接配管尺寸
AK气控型SUS316卡套式接头
Rc, R, NPT
1/4'',3/8''
AK手动型SUS316卡套式接头
Rc, R, NPT
1/4'',3/8''

产品特点

Air Operated Type ⁄ Series AK3542,4542
  • Compact and lightweight by making the actuator shorter
  • M5 actuation port
Manual ⁄ Series AK3652,4652
  • Compact and lightweight by modifying the knob design
  • The knob is a unique design that combines a scalloped round knob with a raised rectangular section to provide two choices of gripping.
  • Actuation is 90 degrees open to closed with a cutout window, on both sides of raised rectangular section, providing visual status of open or closed state.
Body material

316 SS
Passivation internals

■Various configurations available
■Various

Go Top