产品目录

产品信息 »  产品目录  » 真空用元件  » 真空过滤器

真空过滤器

真空用过滤器 AFJ

    ・保护真空元件。
    ・过滤精度:5,40,80μm。
    ・大流量:max.660L/min(ANR)。
    ・滤芯可在洗净后重复使用。
    ・可去除水滴。
    ・透明杯体保护罩将杯体完全包覆。
系列连接口径推荐流量L/min
(ANR)
过滤精度[μm]
AFJ1/8,1/4,3/8,1/2180,380,6605,40,80

产品特点

■Prevents vacuum equipment trouble!
■Better environmental resistance with 2 layer construction

The bowl is covered with a transparent bowl guard!

■Variations




■2 types are available for different applications.
■Selectable filtration rating



■Easy to handle

The element and the bowl are in one piece.
Replacement can be done in hand.

■Superior visibility: 360°

Use of a transparent bowl guard makes it possible to check the element inside the case from the entire periphery.

■Metal related corrosion does not occur.

Resin body does not rust.

■Application Examples

Go Top