产品目录

产品信息 »  产品目录  » F.R.L组件/压力控制元件  » 三联件F.R.L.

三联件F.R.L.

模块型F.R.L.组合元件 AC-B

    ・可视性与耐环境性提高
    ・作业性提高
     滤芯与杯罩一体化,滤芯便于更换
    ・维护所需空间减小 最多减小46%
    ・减压阀:设定压力0.05~0.85MPa、0.02~0.2MPa
    ・可选压力计
     方形嵌入式压力计、圆形压力计、数字式压力开关

    ※AC-B将于2025年3月停产。
     请选择AC-D。
组合构成元件系列接管口径设定压力(MPa)
空气过滤器・减压阀・油雾器AC20~60-B1/8,1/4,3/8,1/2,3/4,10.05~0.85
0.02~0.2
过滤减压阀・油雾器AC20A~60A-B1/8,1/4,3/8,1/2,3/4,10.05~0.85
0.02~0.2
空气过滤器・减压阀AC20B~60B-B1/8,1/4,3/8,1/2,3/4,10.05~0.85
0.02~0.2
空气过滤器・油雾分离器・减压阀AC20C~40C-B1/8,1/4,3/8,1/2,3/40.05~0.85
0.02~0.2
过滤减压阀・油雾分离器AC20D~40D-B1/8,1/4,3/8,1/2,3/40.05~0.85
0.02~0.2

产品特点

■Modular F.R.L. Units AC Series
■Transparent bowl guard

Better environmental resistance: Transparent bowl guard can protect the inner bowl!

Better visibility: 360°

Use of transparent bowl guard makes it possible to check the condensate inside the filter bowl and the remaining oil amount in the lubricator from the entire periphery.

Light weight: Max. 90 g reduction

* Except AW


■New Spacer

Go Top