产品信息 »
产品目录
» 工艺气体元件(特气阀)
» 工艺气体用元件
工艺气体用元件
膜片阀 一般气体用 AK
系列 | 形式 | 主体材质 | 配管连接 | 配管尺寸 |
---|---|---|---|---|
AK | 气控型 | SUS316 | 卡套式接头 Rc, R, NPT | 1/4'',3/8'' |
AK | 手动型 | SUS316 | 卡套式接头 Rc, R, NPT | 1/4'',3/8'' |
产品特点
Air Operated Type ⁄ Series AK3542,4542
- Compact and lightweight by making the actuator shorter
- M5 actuation port
Manual ⁄ Series AK3652,4652
- Compact and lightweight by modifying the knob design
- The knob is a unique design that combines a scalloped round knob with a raised rectangular section to provide two choices of gripping.
- Actuation is 90 degrees open to closed with a cutout window, on both sides of raised rectangular section, providing visual status of open or closed state.