![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SY3000·5000·7000 Series Plug-in Connector Connecting Base D-sub Connector Flat Ribbon Cable PC Wiring Type 10/11
●Thanks to the flow increase, valve size can be reduced
●Saves energy and space
●Power consumption: 0.1 w (With power saving circuit) / 0.35 w (Standard)
●Service life: 200 million cycles (Metal seal) / 70 million cycles (Rubber seal)
●Plug-in sub-plate newly added Plug-in metal base (IP40)/Plug-in connector
connecting base (IP67)
●Manifold type No.: SS5Y3, SS5Y5, SS5Y7
●Saves energy and space
●Power consumption: 0.1 w (With power saving circuit) / 0.35 w (Standard)
●Service life: 200 million cycles (Metal seal) / 70 million cycles (Rubber seal)
●Plug-in sub-plate newly added Plug-in metal base (IP40)/Plug-in connector
connecting base (IP67)
●Manifold type No.: SS5Y3, SS5Y5, SS5Y7
Field | Value | Value Details |
---|---|---|
Series | 5 | SY5000 |
Type | 10 | Side Ported |
Connector Type | F | D-sub Connector 25 Pins |
Connector Entry Direction | 1 | Upward |
Valve Stations | 08 | 8 Stations |
P, E Port Outlets | B | Both Sides |
SUP/EXH Block Assembly Specifications | - | Standard/Internal Pilot Specification |
A/B Port Size | C8 | One-touch Fitting For Φ8 |
Mounting And Option | - | Direct Mounting Option:None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SY50M-15-1A | Clamp Bracket Assembly |
![]() |
SX3000-145-21 | Tension Bolt |
![]() |
SY50M-9-1A | Base Gasket |
![]() |
SY50M-9-2 | Manifold Block Gasket |
![]() |
SV2000-55-2A-A | Tie-rod For Additional Stations |
![]() |
SY5000-221-1A | Round Head Combination Screw |
![]() |
M3X32.5 | Replacement Parts Hexagon Socket Head Cap Screw |
![]() |
VVQ1000-58A | Port Plug |
![]() |
SY5000-222-1A | Hexagon Socket Head Cap Screw |
![]() |
SY50M-56-2A | Mounting Screws |
![]() |
SY5000-221-5A | Round Head Combination Screw |
![]() |
SY5000-221-3A | Round Head Combination Screw |
![]() |
SY50M-56-4A | Mounting Screws |
![]() |
SY50M-56-3A | Mounting Screws |
![]() |
SY50M-56-5A | Mounting Screws |
![]() |
SY5000-221-7A | Round Head Combination Screw |
![]() |
SY50M-40-1A | SUP.EXH Block Disk Assembly |
![]() |
SY50M-24-1A | Back Pressure Check Valve Assembly |
![]() |
SV2000-55-1-8-A | Tie-rod |
![]() |
VVQ1000-51A-C8 | Fitting Assembly |
![]() |
KQ2P-08 | Plug |