![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: HRSH090 Series Thermo-chiller Inverter Type
●Power consumption reduced by 53%
Complete with energy-saving triple inverter!
●Cooling capacity: 9.5 kW (Air-cooled), 11.0 kW (Water-cooled)
●Temperature stability: ±0.1°C
●Set temperature range: 5°C to 40°C
Complete with energy-saving triple inverter!
●Cooling capacity: 9.5 kW (Air-cooled), 11.0 kW (Water-cooled)
●Temperature stability: ±0.1°C
●Set temperature range: 5°C to 40°C
Field | Value | Value Details |
---|---|---|
Cooling Capacity | 090 | Air-cooled:9.5 kW, Water-cooled:11.0kW |
Cooling Method | A | Air-cooled Refrigeration |
Pipe Thread Type | - | Rc |
Power Supply | 40 | 3-Phase 380 to 415 VAC (50/60 Hz),3-phase 460 To 480 VAC (60 Hz) |
Option a | - | None |
Option b | - | None |
Option c | - | None |
Option d | - | None |
Option e | - | With Unit Switching Function |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
HRS-EP018 | Piping Conversion Fitting |
![]() |
HRS-EP019 | Piping Conversion Fitting |
![]() |
HRS-EP020 | Piping Conversion Fitting |
![]() |
HRS-EP021 | Piping Conversion Fitting |
![]() |
HRS-BP005 | Bypass Piping Set |
![]() |
HRS-DI007 | Electric Conductivity Control Set |
![]() |
HRS-PF005 | Particle Filter Set |
![]() |
HRS-PF005-H | Particle Filter Set (With Handle) |
![]() |
HRS-PF006 | Replacement Element |
![]() |
HRS-PF007 | Filter For Circulating Fluid Fill Port |