![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CE1 Series Stroke Reading Cylinder
●Movable scale cylinder
Field | Value | Value Details |
---|---|---|
Mounting Style | B | Both Ends Tapped Style (Standard) |
Bore Size | 12 | Bore Size 12 mm |
Cylinder Stroke | 50 | Standard Stroke 50 mm |
Suffix For Cylinder | - | With Cushion in Both Sides(WhenΦ12,Φ20,Φ32,Without cushion) |
Connector | - | With Connector |
Cable Length | - | 0.5 m |
Auto Switch | - | Without Auto Switch (With Built-in Magnet) |
Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
BQ2-012 | Auto Switch Mounting Bracket |
- | BBA2 | Mounting Screw Set Made of Stainless Steel |
- | BQ-1 | Auto Switch Mounting Bracket Assembly |
![]() |
NTJ-015A | Rod End Nut Material:Iron |