WEB Catalog

Product Information »  WEB Catalog  » High Vacuum Equipment  » Slit Valves

Slit Valves

For 300 mm Wafer: Parallel Seal Type Slit Valve XGTP

    ・Long service life: 3 million cycles (within standard temperature range)
    ・Low particle generation: Reduced by 1/5 or more
     (compared with the existing product)
    ・Easier maintenance
     Easy replacement of bellows
     Gate can be replaced from above. (Made to order)
    ・Safety measures
     A mechanical end lock mechanism has been adopted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • For 300 mm Wafer: Parallel Seal Type Slit Valve XGTP
    Manual
    Series View search result
    XGTPView search result
SeriesOperating environmental
pressure (Pa)(abs)
FluidOpening window size
(Height x Width)
(mm)
Operating
pressure
(MPa)(G)
XGTPAtmospheric pressure
to 10-6
Inert gas50 x 3360.45 to 0.6

Features

Long service life 3 million cycles (at ordinary temperature)
Low particle generation Reduced by 1/5 or more

Low particle generation and longer service life through the use of a parallel sealing motion

The gate moves vertically upward and downward, gate sealing/clamping is made with a parallel motion.

Easier maintenance

Easy replacement of bellows



Gate can be replaced from above. (Made to order)

Related Products

Go Top