WEB Catalog

Product Information »  WEB Catalog  » Grippers for Collaborative Robots  » Magnet Grippers

Magnet Grippers

Magnet Gripper for Collaborative Robots MHM-X7400A-DTP/HC10DT/HC10
for the YASKAWA Electric Corporation MOTOMAN-HC 

    ・Attracts and holds heavy objects with a magnet
    ・Supports workpieces with holes and uneven surfaces
    ・Compact with high holding force
     Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
    ・Continues to hold workpieces even when the air is shut off
    ・Operate by simply connecting 1 air supply tube and an electrical wiring connector.
    ・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
  • Magnet Gripper for Collaborative Robots MHM-X7400A-DTP/HC10DT/HC10
    for the YASKAWA Electric Corporation MOTOMAN-HC 
    Manual
    Series View search result
    MHM-X7400A-DTP
    MHM-X7400A-HC10
    MHM-X7400A-HC10DT
    View search result
SeriesMax. holding force N
(Workpiece thickness mm)
MHM-X7400A-DTP
MHM-X7400A-HC10
MHM-X7400A-HC10DT
160(2)
200(6)

Features

■Magnet Gripper for Collaborative Robots
■Attracts and holds heavy objects with a magnet
■Supports workpieces with holes and uneven surfaces
■Compact with high holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
■Continues to hold workpieces even when the air is shut off
■Operate by simply connecting 1 air supply tube and an electrical wiring connector.
■Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
■Component Parts
■Characteristics

Holding force

The holding force graph shows the theoretical value for low-carbon steel plates.
Holding forces vary depending on the material and shape of the workpiece. Please perform a holding test while referring to the value selected based on the graph.

■Dimensions

Go Top