WEB Catalog

Product Information »  WEB Catalog  » Rotary Actuators/Air Grippers  » Auto Switches

Auto Switches

Trimmer Auto Switch D

    ・Easily distinguish workpieces with a single auto switch
    ・Minimum detectable adjustment width: 0.5 mm
    ・Applicable to the short stroke cylinder
     The detection of the extended and retracted end positions can be made by a single auto switch.
     This switch can be used when two auto switches cannot be mounted due to a short stroke.
SeriesTypeMounting
D-M9KSensor unitDirect mounting (Round groove)
D-Y7KSensor unitDirect mounting (Square groove)
D-F7KSensor unitRail mounting
D-R□KAmplifier unit-

Features

■One auto switch allows work pieces to be distinguished easily.
■Applicable to the short stroke cylinder.

Only one auto switch can detect the extended and retracted end positions.
This switch can be used when two auto switches cannot be mounted due to short stroke.

■Examples

For checking height of a workpiece

For checking depth of the machined hole

Go Top