WEB Catalog

Product Information »  WEB Catalog  » Rotary Actuators/Air Grippers  » Air Gripper Unit for Collaborative Robots

Air Gripper Unit for Collaborative Robots

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B
for Universal Robots 

    ・Plug & play configuration for immediate use
     URCap compatible, Easy programming
    ・Compact, lightweight product with high gripping force due to air operation
     Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve and speed adjustment mechanism
    ・Standards: ISO9409-1-50-4-M6
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B
    for Universal Robots 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400BView search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B16

Features

Air Gripper Unit for Collaborative Robots

Compact, lightweight product with high gripping force due to air operation

High rigidity and high precision due to its guide-integrated construction

Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision (Compared with the same size of the existing MHZ2)

Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.

Integrated solenoid valve, speed adjustment mechanism, and auto switch

URCap/h4>

Component Parts

Characteristics

Dimensions

URCap compatible

Easy programming

By using the dedicated software certified for Universal Robots, URCap, the teaching pendant can conduct various operations intuitively, allowing for sensor signals to be easily incorporated.
* Please download the URCap software from the website, and save it to a USB memory.
Save a copy of the URCap software to a USB memory and insert it into the teaching pendant to easily install the software.

Go Top