WEB Catalog

Product Information »  WEB Catalog  » Industrial Device Communication Equipment/Wireless System  » Other: RS232C Compatible Products

Other: RS232C Compatible Products

Thermo-chiller/Standard Type HRS100/150

    ・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America
    ・Low-noise design: 70 dB (A)
    ・Outdoor installation: IPX4
    ・Compact, Space saving
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Standard Type HRS100/150
    Manual
    Series View search result
    HRS100
    HRS150
    View search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS100
HRS150
5 to 35℃9.5 kW
14.5 kW
(60 Hz)
±1.0℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

Features

■Circulating fluid can be heated without a heater.

Heating method using discharged heat makes a heater unnecessary.

Heating-up time: 1/10

■Cooling capacity: 10 kW/15 kW
■Set temperature range: 5℃ to 35℃
■Max. ambient temperature: 45℃
■Temperature stability(When a load is stable): ±1.0℃, ±0.1℃(460 VAC type)
■Low-noise design: 70 dB(A)
■Outdoor installation: IPX4
■Compact, Space-saving
■Triple controller

Cooling valve control, Air-cooled condenser fan, Heating valve control

■Electric conductivity control set
(Optional accessories)
(With DI filter + Solenoid valve kit for control)

The electric conductivity of the circulating fluid can be set with the controller monitor arbitrarily.
Set control range: 5.0 to 45.0 μ S/cm

■Relief valve set
(Optional accessories)

Prevents increase in circulating fluid discharge pressure.
(Relief pressure: 0.32 MPa


■With caster adjuster-foot
(Option)


■Power supply (24 VDC) available

Power can be supplied from the terminal block of the thermo-chiller to external switches etc.

■Improved maintenance performance
■Communication function

The serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. Communication with the user’s equipment and system construction are possible, depending on the application. A 24 VDC output can be also provided, and is available for a flow switch (SMC’s PF3W, etc.).

■Outdoor installation IPX4








■Globally compatible power supplies
(Europe, Asia, Oceania, North, Central and South America)

・Transformer unnecessary
Power supply: Applicable to 200 to 230 VAC, 380 to 415 VAC, or 460 to 480 VAC
Transformers are unnecessary even when used overseas.

■Makes cooling water easily available, anytime, anywhere.
■Applications
■Variations
■Global Supply Network
■SMC Thermo-chiller Variations

Lots of variations are available according to the users' requirements.

■Circulating Fluid/Facility Water Line Equipment

Go Top