Product Information »
WEB Catalog
» Industrial Device Communication Equipment/Wireless System
» Industrial Device Communication Equipment: IO-Link Compatible Products
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Preparation Equipment
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Industrial Device Communication Equipment: IO-Link Compatible Products
Actuator Position Sensor D-MP025/050/100/200
-
・IO-Link version V1.1
・Process data length 2-byte input
・Transmission speed COM3 (230.4 kbps)
・Minimum cycle time 1.0 ms
・IO-Link port type Class A
▶IO-Link Master
-
2D CAD
Click here for 2D CAD Actuator Position Sensor D-MP025/050/100/200
Manual
Series View search result D-MP025 View search result D-MP050 View search result D-MP100 View search result D-MP200 View search result Actuator Position Sensor D-MP025/050/100/200
DoC
Series View search result D-MP025 View search result D-MP050 View search result D-MP100 View search result D-MP200 View search result
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Measurement range |
---|---|
D-MP025 | 25mm |
D-MP050 | 50mm |
D-MP100 | 100mm |
D-MP200 | 200mm |