WEB Catalog

Product Information »  WEB Catalog  » Process Valves  » Compact 2/3 Port Solenoid Valves

Compact 2/3 Port Solenoid Valves

Pinch Valve LPV

    ・A 3-port type has been added. [New]
     Valve type
     N.C. on one side (Normally in clamping position)
     N.O. on one side (Normally in unclamping position)
    ・Highly resistant to contamination and reduces valve failures
    ・Applicable tubing:
     Silicone, PharMed®BPT, Tygon®
    ・Power consumption: 2.0 W
    ・Compact: Valve width 20 mm
    ・Easy tubing replacement
SeriesType of actuationValve typeApplicable tubing
LPVDirect operated solenoidN.C.
N.O.
Silicone, PharMed®BPT
“Hardness of 64 (shore A) or lower (reference)”

Features

Pinch Valve LPV Series

Easy tubing replacement

2 patterns of mounting

3-port type has been added. New

Application Examples

Go Top