WEB Catalog

Product Information »  WEB Catalog  » ISO Products  » Cylinders

Cylinders

ISO Standard Air Cylinder C96/C96SD

    ・Compliant with ISO Standards (15552)
    ・Cushion valve can easily be adjusted.
    ・With auto switch (C96SD series: C96SD, C96KD, C96YD)

    ∗ The C96 series (ø32 to ø100) has been remodeled.
     Please select the new C96 series.



  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC96Double acting, Single rod
Double acting, Double rod
125

Features

■Weight reduced

Achieved weight reduction by changing rod cover shape and piston structure

■Cycle time shortened

By adopting a new cushion method (Air cushion + Bumper cushion), Cycle time shortened

Air cushion + Bumper cushion Combined structure

■The bumper cushion reduces the metal noise that occurs when the piston stops at the end of the stroke.
■Series added New

● Standard type, Double rod: Series C96-W
● Non-rotating rod type,
  Single rod: Series C96K
  Double rod: Series C96K-W
● Smooth Cylinder: Series C96Y

■Made to Order added New

● Heat resistant cylinder (-XB6)
● With heavy duty scraper (-XC4)
● With coil scraper (-XC35) etc. are added.

■Other Features
■Various mounting bracket options

Mounting brackets can be combined according to the operating conditions.

■Series Variations

Go Top