WEB Catalog

Product Information »  WEB Catalog  » Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)  » Vacuum Pads (Vacuum Suction Cups)

Vacuum Pads (Vacuum Suction Cups)

4.5-Stage Bellows Pad (Vacuum Suction Cup) ZP2

    ・For use where there is no space for a buffer (spring type)
    ・For workpieces with inclined adsorption surfaces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP2Bellows (4.5-stage)φ15,φ20,φ30,φ40,φ50
ZP2Bellows (2.5-stage/3.5-stage)φ6,φ9,φ10,φ14,φ15,φ16,φ25,φ30

Features

・For adsorbing workpieces flowing at high speeds
・Follows various shapes of workpieces.
・Pad material: Silicone rubber(Rubber hardness: A40, A50, A60)
・Pad diameter: ø15, ø20, ø30, ø40, ø46

Short thread type

Large opening size (short thread type): ø5 to ø22
For vacuum blower pumps with high suction flow rates

Short thread type


Go Top