Product Information »
WEB Catalog
» Rotary Actuators/Air Grippers
» Magnet Grippers
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Magnet Grippers
Magnet Gripper MHM
-
・Attracts and holds heavy objects with a magnet
・Holding force: Max. 1000 N (ø50, Workpiece thickness 6 mm)
・Transfers steel plates without a vacuum
Support workpieces with holes and uneven surfaces
・Holding force (Attraction force) can be adjusted.
・Drop prevention: Holds workpieces even when air is shut off
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Max. holding force [N] (Workpiece thickness [mm]) |
---|---|
MHM-16 | 50(6) |
MHM-25 | 200(6) |
MHM-32 | 500(6) |
MHM-50 | 1000(6) |
Features
Attracts and holds heavy objects with a magnet
-
Transfers steel plates without a vacuum
Support workpieces with holes and uneven surfaces
-
Drop prevention
Holds workpieces even when air is shut off