WEB Catalog

Product Information »  WEB Catalog  » Pressure Control Equipment  » Electro-Pneumatic Regulators

Electro-Pneumatic Regulators

3.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVH

    ・Maximum supply pressure: 3.0 MPa
    ・Set pressure range: 0.2 to 2.0 MPa
     Stepless control of air pressure up to 2.0 MPa
    ・Stability: ±1% F.S. or less
    ・Power consumption: 3 W or less
    ・Maximum flow rate: 3,000 L/min (ANR)
    ・Wetted parts: Fluorine grease
  • 3.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVH
    Manual
    Series View search result
    ITVHView search result
  • 3.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVH
    DoC
    Series View search result
    ITVHView search result
SeriesPort sizeSet pressure (MPa)
ITVH1/4,3/80.2 to 2.0

Features

■Maximum supply pressure:3.0 MPa
■Set pressure range: 0.2 to 2.0 MPa

Stepless control of air pressure up to 2.0 MPa

■Stability: ±1% F.S.*or less

* The value is confined to the static state. Pressure may fluctuate when air is consumed at the output side.

■Power consumption: 3 W or less
■Maximum flow rate: 3000 L / min (ANR)*

* Supply pressure: 3.0 MPa, Set pressure: 1.0 MPa

■Parts in contact with fluid: Fluorine grease
■Pipe thread type: Rc, NPT, G
■Weight: Approx. 630 g*

* Without options

■Digital pressure display
■Linearity: ±1% F.S. or less
■Hysteresis: 1% F.S. or less
■Repeatability: ±1% F.S. or less
■Connector, Bracket
■Application Examples
■Variation Map

Go Top