WEB Catalog

Product Information »  WEB Catalog  » Search result

Refrigerated Air Dryer/For Use in Europe, Asia, and Oceania IDFA□E/F

Air Preparation Equipment » Air Dryers
    ・EC Directive compliant product (With CE mark)
    ・Power supply voltage: Single-phase 230 VAC (50 Hz)

    * The production of the IDFA22E to IDFA75E series was scheduled to end
     in June 2022, but will be extended. We will announce the production end
     date separately.
     Click here for the IDFA22E to IDFA75E series catalog.
SeriesRated inlet conditionAir flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
3℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
7℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
10℃
RefrigerantPort size
IDFA3E35℃
0.7 MPa
121517R134a
(HFC)
Rc3/8
IDFA4E35℃
0.7 MPa
243134R134a
(HFC)
Rc1/2
IDFA6E35℃
0.7 MPa
364650R134a
(HFC)
Rc3/4
IDFA8E35℃
0.7 MPa
658391R134a
(HFC)
Rc3/4
IDFA11E35℃
0.7 MPa
80101112R134a
(HFC)
Rc3/4
IDFA15E35℃
0.7 MPa
120152168R134a
(HFC)
Rc1
IDFA22E35℃
0.7 MPa
182231254R407C
(HFC)
R1
IDFA37E35℃
0.7 MPa
273347382R407C
(HFC)
R1 1/2
IDFA55E35℃
0.7 MPa
390432510R407C
(HFC)
R2
IDFA75E35℃
0.7 MPa
660720822R407C
(HFC)
R2
IDFA100F-3840℃
0.7 MPa
--960R407C
(HFC)
R2
IDFA125F-3840℃
0.7 MPa
--1210R407C
(HFC)
R2 1/2
IDFA150F-3840℃
0.7 MPa
--1500R407C
(HFC)
DIN flange 80
IDFA100F-4035℃
0.7 MPa
860--R407C
(HFC)
R2
IDFA125F-4035℃
0.7 MPa
1100--R407C
(HFC)
R2 1/2
IDFA150F-4035℃
0.7 MPa
1340--R407C
(HFC)
DIN flange 80

Go Top