WEB Catalog

Product Information »  WEB Catalog  » Search result

Filter Regulator: Made to Order AW30 to AW60-X430/X440

Pneumatic Instrumentation Equipment » Regulators
    ・Special temperature environment:
     Special materials are used in the manufacturing of seals and resin parts to allow them to withstand various temperature conditions in cold or tropical (hot) climates.
SeriesEnvironmentPort sizeSet pressure (MPa)Filtration accuracy (μm)
AW30 to AW60-X430Low temperature
-30 to 60℃
1/4 to 10.05 to 0.855
AW30 to AW60-X440High temperature
-5 to 80℃
1/4 to 10.02 to 0.25

Go Top