WEB Catalog

Product Information »  WEB Catalog  » Fittings and Tubing  » Fittings for Special Environments

Fittings for Special Environments

EHEDG Compliant/Clean Design/US FDA Compliant Fittings KFG2H□-E/KFG2H□-C/KQ□2-F・KFG2-F

    ・Hygienic design prevents liquid from accumulating after cleaning
    ・US FDA compliant materials
TypeSeriesDescriptionThread type
EHEDG compliantKFG2H□-EStainless steel 316 insert fittingsM,G
Clean designKFG2H□-CStainless steel 316 insert fittingsM,G
FDA compliantKQG2-FStainless steel 316 One-touch fittingsM,R,Rc,
UNF,NPT
G
FDA compliantKQB2-FMetal One-touch fittingsM,R,Rc,
UNF,NPT
G
FDA compliantKFG2-FStainless steel 316 insert fittingsR,Rc,
NPT
G

Features

Hygienic design prevents liquid from accumulating after cleaning

US FDA compliant materials

EHEDG Compliant Fittings KFG2H□-E Series

●EHEDG Certification

  • ●Design for less residual liquid accumulation

  • ●Achieved IP69K rating

    ●Rubber parts

    The material used is a special FKM that is compliant with the U.S. Food and Drug Administration (FDA) §177.2600.
    They are colored in blue for superior visibility.

    ●Body type: Male connector

    ●Connection thread: M, G

    *ISO 16030 compliant

    ●Fluid temperature: ?5 to 150℃

Clean Design Fittings KFG2H□-C Series

  • ●Design for less residual liquid accumulation

  • ●Metal parts: Stainless steel 316

    ●Rubber parts

    The material used is a special FKM that is compliant with the U.S. Food and Drug Administration (FDA)
    §177.2600. They are colored in blue for superior visibility.

    ●Body type: Male connector

    ●Connection thread: M, G

    *ISO 16030 compliant

    ●Fluid temperature: ?5 to 150℃

US FDA Compliant Fittings KQG2-F/KQB2-F/KFG2-F Series

●Rubber parts

The material used is a special FKM that is compliant with the U.S. Food and Drug Administration (FDA) §177.2600.

●Grease

NSF H1 compliant paraffin grease is used.

US FDA (U.S. Food and Drug Administration) Compliant Tubing

Go Top