WEB Catalog

Product Information »  WEB Catalog  » Rotary Actuators/Air Grippers  » Parallel Type Air Grippers

Parallel Type Air Grippers

Compact Type Parallel Style Air Gripper JMHZ2

    ・A single acting type has been added. [New]
    ・Made-to-order options have been added:
     With positioning pins on the lateral mounting surface, Lateral auto switch mounting [New]
    ・Downsizing is possible without changes to the gripping point range. (ø20→ø16)
     Overall length: Max. 21.7 mm shorter (102.7 mm→81 mm)
     Thickness: Max. 7.6 mm shorter (33.6 mm→26 mm)
     Weight: Max. 180 g lighter (420 g→240 g)
    ・High rigidity and precision are achieved by integrating the guide and finger.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Type Parallel Style Air Gripper JMHZ2
    Manual
    Type Series View search result
    Compact typeJMHZ2View search result
TypeSeriesCylinder bore size (mm)
Compact typeJMHZ28,12,16,20

Features

■Downsizing is possible without changes to the gripping point range. (ø20→ø16)

Downsizing

The cylinder can be downsized by one bore size without reducing the linear guide performance.

Compact and lightweight

■High rigidity and precision are achieved by integrating the guide and finger.

The guide performance is improved. Higher rigidity

・A linear guide equivalent to that of a cylinder one bore size larger is used.

・Higher opening/closing stroke

Longer gripping point

A longer gripping point can be used with a cylinder one bore size smaller.

■A single acting type and made-to-order options (With positioning pins on the lateral mounting surface, Lateral auto switch mounting) have been added. New

・Single acting

・Positioning pins are provided.

Configured for easier maintenance

・The auto switch can be mounted from the top.

The auto switch can be mounted even when the head side is blocked.

■High precision
■High degree of mounting flexibility

Can be mounted 3 ways, from 2 directions

■Finger options
■Compact auto switches are mountable.
■Series Variations

Go Top