Switch ⁄ Sensor
Switch ⁄ Sensor
»
General Pneumatic
- Self-contained Type
3-Screen Display High-Precision Digital Pressure Switch
ZSE20□(F)/ISE20□
ZSE20□(F)/ISE20□
・Visualization of settings
・Simple 3-step setting ・Easy screen switching It is possible to change the settings while checking the measured value. ・Delay time:1.5 ms or less ・Current consumption: 25 mA or less ・IO-Link compatible |
|
Other Data |
---|
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
ZSE20(F)-(L) ISE20 |
1 output |
Compound pressure Vacuum pressure Positive pressure |
−100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa |
IP40 | Air |
ZSE20A(F) ISE20A |
2 outputs Analog output (Voltage/Current) |
Compound pressure Vacuum pressure Positive pressure |
−100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa |
IP40 | Air |
ZSE20B(F)-(L) ISE20B-(L) |
2 outputs Analog output (Voltage/Current) IO-Link/Switch: 1 output |
Compound pressure Vacuum pressure Positive pressure |
−100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa |
IP65 | Air |
ZSE20C(F)-(L) ISE20C(H)-(L) |
2 outputs Analog output (Voltage/Current) IO-Link/Switch: 1 output |
Compound pressure Vacuum pressure Positive pressure |
−100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa −0.100 to 2.000 MPa |
IP65 | General fluids |
3-Screen Display High-Precision Digital Pressure Switch
ZSE20□(F)/ISE20□
ZSE20□(F)/ISE20□
Series | Type | Download |
---|---|---|
ZSE20(F)-(L) ISE20 |
Compound pressure Vacuum pressure Positive pressure |
|
ZSE20A(F) ISE20A |
Compound pressure Vacuum pressure Positive pressure |
|
ZSE20B(F)-(L) ISE20B-(L) |
Compound pressure Vacuum pressure Positive pressure |
|
ZSE20C(F)-(L) ISE20C(H)-(L) |
Compound pressure Vacuum pressure Positive pressure |
|
2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A
・With One-touch fitting (Straight, Elbow)
・Space saving, Capable of vertical and horizontal contact mounting ・With display calibration function ・Simultaneous copying is possible for a maximum of 10 units. |
|
Other Data |
---|
Series | Type | Rated pressure range |
---|---|---|
ZSE30AF | Compound pressure | -100.0 to 100.0kPa |
ZSE30A | Vacuum pressure | 0.0 to -101.0kPa |
ISE30A | Positive pressure | -0.100 to 1.000MPa |
2-Color Display High-Precision Digital Pressure SwitchZSE30A(F)/ISE30A
Series | Type | Download |
---|---|---|
ZSE30AF | Compound pressure |
|
ZSE30A | Vacuum pressure |
|
ISE30A | Positive pressure |
|
Compact Digital Pressure Switch ZSE10(F)/ISE10
・Low profile: 9.8 mm
・Vertical mounting space reduced to approx. 1/2 (Compared to the ZSE/ISE30A series) ・Simultaneous copying is possible for a maximum of 10 units. ・3-step setting |
|
Other Data |
---|
Series | Type | Rated pressure range |
---|---|---|
ZSE10F | Compound pressure | -100.0 to 100 kPa |
ZSE10 | Vacuum pressure | 0.0 to -101.0 kPa |
ISE10 | Positive pressure | -0.100 to 1.000 MPa |
Compact Digital Pressure SwitchZSE10(F)/ISE10
Series | Type | Download |
---|---|---|
ZSE10F | Compound pressure |
|
ZSE10 | Vacuum pressure |
|
ISE10 | Positive pressure |
|
2-Color Display Digital Pressure Switch ISE70/75(H)
・Metal body type (Aluminum die-casted)
・IP67 ・With M12 connector ∗ The ISE70 series was remodeled in April 2018. Please select the ISE70-□-L2 series. ∗ The ISE75 series was remodeled in July 2018. Please select the ISE77G series. ∗ The sale of the ISE75H series is continued. |
|
Other Data |
---|
Series | Type | Rated pressure range |
---|---|---|
ISE70 | Positive pressure (For air) | 0 to 1MPa |
ISE75 | Positive pressure (For general purpose fluids) | 0 to 10MPa |
ISE75H | Positive pressure (For general purpose fluids) | 0 to 15MPa |
2-Color Display Digital Pressure SwitchISE70/75(H)
Series | Type | Download |
---|---|---|
ISE70 | Positive pressure (For air) |
|
ISE75 | Positive pressure (For general purpose fluids) |
|
ISE75H | Positive pressure (For general purpose fluids) |
|
Compact Pressure Switch ZSE1/ISE1
・Can be integrated with ZM ejector system.
|
|
Other Data |
---|
Series | Type | Set pressure range |
---|---|---|
ZSE1 | Vacuum pressure | 0 to -101 kPa |
ISE1L | Positive pressure | 0 to 100 kPa |
ISE1 | Positive pressure | 0 to 1 MPa |
Compact Pressure SwitchZSE1/ISE1
Series | Type | Download |
---|---|---|
ZSE1 | Vacuum pressure |
|
ISE1L | Positive pressure |
|
ISE1 | Positive pressure |
|
Compact Pressure Switch ZSE2/ISE2
・Can be integrated with a ZX or ZR ejector system
・Comes equipped with a suction filter as standard |
|
Other Data |
---|
Series | Type | Set pressure range |
---|---|---|
ZSE2 | Vacuum pressure | 0 to -101 kPa |
ISE2L | Positive pressure | 0 to 100 kPa |
ISE2 | Positive pressure | 0 to 1 MPa |
Compact Pressure SwitchZSE2/ISE2
Series | Type | Download |
---|---|---|
ZSE2 | Vacuum pressure |
|
ISE2L | Positive pressure |
|
ISE2 | Positive pressure |
|
Air Checker/Electronic Pressure Switch PS1000/1100/1200
・Plug-in port for One-touch fittings.
・With LED light. |
|
Other Data |
---|
Series | Type | Set pressure range |
---|---|---|
PS1000 | Positive pressure | -0.1 to 0.45 MPa |
PS1100 | For vacuum/residual pressure | -0.1 to 0.4 MPa |
PS1200 | For vacuum | -100 to 0 kPa |
Air Checker/Electronic Pressure SwitchPS1000/1100/1200
Series | Type | Download |
---|---|---|
PS1000 | Positive pressure |
|
PS1100 | For vacuum/residual pressure |
|
PS1200 | For vacuum |
|
Digital Pressure Switch (Built-in Regulator Type) ISE35
・Modular type mountable
・ARM10/11 series mountable ・Selectable pressure unit ・With anti-chattering function ・Power-saving mode |
|
Other Data |
---|
Series | Type | Rated pressure range |
---|---|---|
ISE35 | Positive pressure | -0.1 to 1 MPa |
Digital Pressure Switch (Built-in Regulator Type)ISE35
Series | Type | Download |
---|---|---|
ISE35 | Positive pressure |
|
Pressure Switch/Reed Switch Type IS10
・16% lighter, 11% smaller (Compared with the IS1000)
・Service life: 5 million cycles ・Can be connected to modular type F.R.L. units |
|
Other Data |
---|
Series | Type | Set pressure range |
---|---|---|
IS10 | Positive pressure |
0.1 to 0.4 MPa 0.1 to 0.6 MPa |
Pressure Switch/Reed Switch TypeIS10
Series | Type | Download |
---|---|---|
IS10 | Positive pressure |
|
Pressure Switch/Micro Switch Type IS3000
・Can be used for micro load, around 10 mA e.g.
・With neon light. |
|
Other Data |
---|
Series | Type | Set pressure range |
---|---|---|
IS3000 | Positive pressure | 0.1 to 0.7 MPa |
Pressure Switch/Micro Switch TypeIS3000
Series | Type | Download |
---|---|---|
IS3000 | Positive pressure |
|
Vacuum Switch/Reed Switch Type ZSM1
・Can be integrated with a ZM ejector system
|
|
Other Data |
---|
Series | Type | Set pressure range |
---|---|---|
ZSM1 | Vacuum pressure | -27 to -80 kPa |
Vacuum Switch/Reed Switch TypeZSM1
Series | Type | Download |
---|---|---|
ZSM1 | Vacuum pressure |
|
3-Screen Display High-Precision Digital Pressure Switch
ISE7□/7□G/79S
ISE7□/7□G/79S
・It is possible to change the settings while checking the measured value.
・IO-Link ・Angled display Good visibility from various mounting positions ・Rotating display Display can rotate 336 degrees after installation ・Applicable fluid:Air, Non-corrosive gas, Non-flammable gas (ISE70/71) :Liquid or gas that will not corrode materials of parts in contact with fluid (ISE7□G/79S) |
|
Other Data |
---|
Series | Type | Rated pressure range |
---|---|---|
ISE70 | Positive pressure (For air) | 0 to 1MPa |
ISE71 | Positive pressure (For air) | 0 to 1.6MPa |
ISE70G | Positive pressure (For general fluids) | 0 to 1MPa |
ISE75G | Positive pressure (For general fluids) | 0 to 2MPa |
ISE76G | Positive pressure (For general fluids) | 0 to 5MPa |
ISE77G | Positive pressure (For general fluids) | 0 to 10MPa |
ISE78G | Positive pressure (For general fluids) | 0 to 16MPa |
ISE79S | Positive pressure (For general fluids) | 0 to 50MPa |
3-Screen Display High-Precision Digital Pressure Switch
ISE7□/7□G/79S
ISE7□/7□G/79S
Series | Type | Download |
---|---|---|
ISE70 | Positive pressure (For air) |
|
ISE71 | Positive pressure (For air) |
|
ISE70G | Positive pressure (For general fluids) |
|
ISE75G | Positive pressure (For general fluids) |
|
ISE76G | Positive pressure (For general fluids) |
|
ISE77G | Positive pressure (For general fluids) |
|
ISE78G | Positive pressure (For general fluids) |
|
ISE79S | Positive pressure (For general fluids) |
|