Manifold Specifications
Documents / Download »
Manifold Specifications

Series SV1000
Series | Product numbers | Specifications | Download | Note |
---|---|---|---|---|
SV1000 | SS5V1-W10S1 | EX250 Integrated Type (for I/O) Serial Transmission System Tie-rod Base Manifold |
DL | |
SV1000 | SS5V1-W10S1 | EX260 Integrated Type (for Output) Serial Transmission System Tie-rod Base Manifold |
DL | |
SV1000 | SS5V1-10S6 SS5V1-W10S6 |
EX600 Integrated Type (for Output) Serial Transmission System Tie-rod Base Manifold |
DL | |
SV1000 | SS5V1-W16CD | Circular Connector Cassette Base Manifold |
DL | |
SV1000 | SS5V1-16FD | D-sub Connector Cassette Base Manifold |
DL | |
SV1000 | SS5V1-10P | Flat Ribbon Cable Connector (26 pins) Tie-rod Base Manifold |
DL | |
SV1000 | SS5V1-10PG | Flat Ribbon Cable Connector (20 pins) Tie-rod Base Manifold |
DL | |
SV1000 | SS5V1-16PH | Flat Ribbon Cable Connector (10 pins) Cassette Base Manifold |
DL | |
SV1000 | SS5V1-10GD | Flat Ribbon Cable PC Wiring Tie-rod Base Manifold |
DL | |
SV1000 | SS5V1-16GD | Flat Ribbon Cable PC Wiring Cassette Base Manifold |
DL |