Simple Specials System
Documents / Download »
Simple Specials System
Stopper Cylinder RSQ
Series | Description | Model | Action | Symbol for change of rod end shape |
Note |
---|---|---|---|---|---|
RSQ | Stopper cylinder Fixed mounting height |
RSQ RSQ-Z |
Double acting Double acting with spring loaded Single acting |
For round bar type φ12,16 XA1,3,6,7,11,13,17,18,19,32,34 φ20~φ50 XA1,3,6,7,8,10,11,13,19,32,33,34 For chamfered type XA35,36,37,38 |
Note) RSQ-Z round bar with female rod end and chamfered with female rod end cannot be applied.
Click on the shape to see a larger image.
Shape | Image | Symbol | Specifications | Note | Download |
---|---|---|---|---|---|
![]() |
![]() |
XA1 | Change of rod end type | DL | |
![]() |
![]() |
XA3 | Change of rod end type | DL | |
![]() |
![]() Cut sample image |
XA6 | Change of rod end type | DL | |
![]() |
![]() Cut sample image |
XA7 | Change of rod end type | DL | |
![]() |
![]() Cut sample image |
XA8 | Change of rod end type | Except φ12,φ16. | DL |
![]() |
![]() |
XA10 | Change of rod end type | Except φ12,φ16. | DL |
![]() |
![]() |
XA11 | Change of rod end type | DL | |
![]() |
![]() |
XA13 | Change of rod end type | DL | |
![]() |
![]() |
XA17 | Change of rod end type | Except φ20 to φ50. | DL |
![]() |
![]() |
XA18 | Change of rod end type | Except φ20 to φ50. | DL |
![]() |
![]() |
XA19 | Change of rod end type | DL | |
![]() |
- | XA32 | Change of rod end type | DL | |
![]() |
- | XA33 | Change of rod end type | Except φ12,φ16. | DL |
![]() |
- | XA34 | Change of rod end type | DL | |
![]() |
- | XA35 | Change of rod end type | Compatible with Chamfered type. | DL |
![]() |
- | XA36 | Change of rod end type | Compatible with Chamfered type. | DL |
![]() |
- | XA37 | Change of rod end type | Compatible with Chamfered type. | DL |
![]() |
- | XA38 | Change of rod end type | Compatible with Chamfered type. | DL |