Product Information »
Introduction of Products by Theme ⁄ Industry » Pneumatic Equipment for Food Industry » Process ⁄ Theme »
Safety Measures » Misoperation Prevention
Pneumatic Equipment for Food Industry ⁄ Process ⁄ Theme
Safety Measures/Other Misoperation Prevention
--
Two Hand Control Valve VR51 Series
Conforming to EN574
When starting an operation, accidents such as
fingers being caught can be prevented,
by requiring both hands to start these push button
operated valves.

Two Hand Control Valve
Basic circuit example

Series | Connection piping size | Option/Accessory |
---|---|---|
VR51 | Flame resistant One-touch fitting ø6 | Bracket, Silencer |
Flame resistant One-touch fitting ø1/4 |
Two Hand Control Valve VR51
-
・Equipment featuring a safety circuit
・When starting an operation, accidents, such as fingers being caught, can be prevented by requiring both hands to start push button operated valves.
・An output requires synchronized two-handed operation. (within 0.5 s)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Sonic conductance:C | Port size Metric size | Port size Inch size | Applicable tubing material |
---|---|---|---|---|
VR51 | 0.3 dm3/(s・bar) | φ6 | φ1/4 | Nylon Soft nylon Polyurethane FR soft nylon FR double layer FR double layer polyurethane |