Product Information »
Introduction of Products by Theme ⁄ Industry » Pneumatic Equipment for Food Industry » Process ⁄ Theme »
Safety Measures » Measures against Residual Pressure
Pneumatic Equipment for Food Industry ⁄ Process ⁄ Theme
Safety Measures/Other Measures against Residual Pressure
Products Category
Speed Controller with Residual Pressure Release Valve AS□□□□□E
--
Residual pressure can be easily released
with one push of button.

Eye-catching red color release button.

Residual Pressure Release Valve with One-touch Fittings KE□
Residual pressure in the cylinder can be easily released with one
push of the push button.

Conforming to OSHA Standard: Pressure Relief 3 Port Valve with Locking Holes VHS
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
-
・Compliant with OSHA Standards (Occupational Safety and Health
Administration Department of Labor)
・This manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines.
・The supply and exhaust status of air flow can be confirmed at a glance.
・When in the exhaust position, the valve may be padlock secured. This can prevent accidental start-ups while personnel are cleaning or servicing equipment.
・Push the knob and then turn. This 2-step action can prevent malfunctions.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Description | Knob operation | Port size |
---|---|---|---|
VHS20 | Pressure relief 3-port valve with locking holes | Single action | 1/8,1/4 |
VHS30 | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8 |
VHS40 | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8,1/2,3/4 |
VHS50 | Pressure relief 3-port valve with locking holes | Single action | 3/4,1 |
VHS2510 | Pressure relief 3-port valve with locking holes | Double action | 1/8,1/4 |
VHS3510 | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8 |
VHS4510 | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8,1/2,3/4 |
VHS5510 | Pressure relief 3-port valve with locking holes | Double action | 3/4,1 |
5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Due to the flow increase, the valve size can be reduced!
Saves energy and space
・Power consumption: 0.1 W (With power saving circuit)/0.35 W (Standard)
・Plug-in sub-plate has been newly added!
・Plug-in metal base (IP40)/Plug-in connector connecting base (IP67)
・Manifold type no.: SS5Y3, SS5Y5, SS5Y7
・Can be connected to F.R.L. units (AC-D series) (-X990)
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions
Selection/Technical Data Quick Selection Table Green Procurement (RoHS)
Selection/Technical Data Quick Selection Table Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
SY3000 | 1.6 | 0.19 | φ50 | 0.35(Standard) 0.1(With power saving circuit) |
SY5000 | 3.6 | 0.17 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
SY7000 | 5.9 | 0.20 | φ80 | 0.35(Standard) 0.1(With power saving circuit) |