Product Information »
Introduction of Products by Theme ⁄ Industry » Pneumatic Equipment for Food Industry » Process ⁄ Theme »
Food Sanitation » Hygienic
Pneumatic Equipment for Food Industry ⁄ Process ⁄ Theme
Food Sanitation Hygienic
Products Category
A water resistant cylinder configured for easy cleaning
Five times increase in service life compared to current model(SMC ratio)
Water-proof examination result (Reference data)

Washing in water/Temperature: 30°C, Flow rate: 160 cc/min

Hygienic Design Cylinder HY□/HYD□

-
・Improved water resistant air cylinder with an easily washable configuration
・5 times the lifespan of the improved water resistant cylinder (SMC comparison)
・With auto switch (HYDB series: HYDB, HYDQB series: HYDQB, HYDC series: HYDC, HYDG series: HYDG)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | HYB | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Basic | HYQ | Double acting, Single rod | 20,25,32,40,50,63 |
ISO Standard | HYC | Double acting, Single rod | 32,40,50,63 |
With guide | HYG | Double acting | 20,25,32,40,50,63 |