Product Information »
Introduction of Products by Theme ⁄ Industry » Proposal for Air-saving System »
Multistage Ejector ZL112A Series

■Multistage Ejector ZL112A Series

Multistage Ejector (Vacuum Generators) ZL1/ZL3/ZL6
![]() |
・Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
・Air consumption: 90% reduction (For the ZL3, ZL6) ・Weight: Max. 60% reduction [ZL112 (Existing model): 450 g R ZL1: 180 g] ・3-stage diffuser construction (For the ZL1:SMC comparison) Suction flow rate increased by 250% ・3 types of vacuum pressure sensors ・No tools are required! Maintenance labor can be reduced. *1 ZL3H, ZL6H (Standard supply pressure: 0.5 MPa) *2 Branch + Port exhaust |
Other Data |
---|
Series | Nozzle diameter (mm) |
Max. suction flow [L/min(ANR)] |
Air consumption [L/min(ANR)] |
---|---|---|---|
ZL1 | 1.2 | 100 | 57 |
ZL3 |
1.9 1.5 |
300∗2 | 135∗1 |
ZL6 |
1.9 x 2 1.5 x 2 |
600∗2 | 270∗1 |
Multistage Ejector (Vacuum Generators)ZL1/ZL3/ZL6
Series | Nozzle diameter (mm) |
Download |
---|---|---|
ZL1 | 1.2 |
|
ZL3 | 1.9 1.5 |
|
ZL6 | 1.9 x 2 1.5 x 2 |
|