Product Information »
Introduction of Products by Theme ⁄ Industry » Proposal for Air-saving System »
Refrigerated Air Dryer IDF□FS Series

■Refrigerated Air Dryer IDF□FS Series

Refrigerated Air Dryer/Double Energy Saving Function Series IDF100FS/125FS/150FS
![]() |
・Energy-saving design (Second re-heater + Digital scroll compressor)
・Power consumption: Reduced by up to 76% ・Exhaust heat: Reduced by up to 25% ・Tolerant of high temperature environments! ・Ambient temperature: Up to 45ºC, Inlet air temperature: Up to 60ºC |
Other Data |
---|
Series | Applicable compressor (kW) |
Air flow capacity (m3/min[ANR]) 50 Hz |
Air flow capacity (m3/min[ANR]) 60 Hz |
---|---|---|---|
IDF100FS | 100 | 16 | 18.8 |
IDF125FS | 125 | 20.1 | 23.7 |
IDF150FS | 150 | 25 | 27 |
Refrigerated Air Dryer/Double Energy Saving Function SeriesIDF100FS/125FS/150FS
Series | Download |
---|---|
IDF100FS |
|
IDF125FS |
|
IDF150FS |
|