Product Information »
Introduction of Products by Theme ⁄ Industry » Proposal for Air-saving System »
Blow Gun VMG Series

■Blow Gun VMG Series

Blow Gun VMG
![]() |
・A 20% reduction in power consumption can be achieved with
the SMC “Blow gun” + “S coupler” + “Coil tube.” ・Pressure loss: 1% or less (Nozzle size: ø2.5) ・Available nozzles: Male thread nozzle, High efficiency nozzle with male thread, Low noise nozzle with male thread, Copper extension nozzle ・With flow rate adjustment function (-X54) |
Other Data |
---|
Series | Port size | Operating pressure range (MPa) |
Effective area (mm2) |
Nozzle port size |
---|---|---|---|---|
VMG |
Rc,NPT,G 1/4,3/8 |
0 to 1.0 | 30 | Rc1/4 |
Blow GunVMG
Series | Download |
---|---|
VMG |
|