Product Information »
Introduction of Products by Theme ⁄ Industry » Proposal for Air-saving System »
Pulse Valve JSXFA Series

■Pulse Valve JSXFA Series

Pulse Valve (Valve for Dust Collector) JSXF/JSXFA
![]() |
・Life: 10 million cycles or more/10 times or more
・High peak pressure and low air consumption Peak pressure: 15% increase Air consumption: 35% reduction ・Fluid temperature: −40 to 60℃ ・Easier maintenance ・Immersion type ・No need to weld the tank piping |
Other Data |
---|
Series | Valve type | Port size | Piping | Orifice diameter (mmø) |
---|---|---|---|---|
JSXF Solenoid valve |
N.C. |
3/4(20A) 1(25A) 1 1/2(40A) 2(50A) |
Compression fitting type Direct piping type (Rc, NPT, G) Immersion type |
32, 40, 45, 50, 55 (ø55 is only available for the immersion type.) |
JSXFA Air operated |
N.C. |
3/4(20A) 1(25A) 1 1/2(40A) 2(50A) |
Compression fitting type Direct piping type (Rc, NPT, G) Immersion type |
32, 40, 45, 50, 55 (ø55 is only available for the immersion type.) |
Pulse Valve (Valve for Dust Collector)JSXF/JSXFA
Series | Download |
---|---|
JSXF Solenoid valve |
|
JSXFA Air operated |
|