Product Information »
Introduction of Products by Theme ⁄ Industry » Proposal for Air-saving System »
Air Cylinder JMB Series

■Air Cylinder JMB Series

Air Cylinder JMB/JMDB
![]() |
・Intermediary bore sizes: ø45, ø56, ø67, ø85
Air saving, Space saving ・Overall length shortened by 27 mm ・Weight reduced by up to 36% (1.56 kg → 1.00 kg) ・ Air saving: Reduced by up to 29% Air consumption can be reduced by optimal size selection. ・Reduces labor time Air cushion adjustment is not required due to the non-adjustable air cushion. ・With auto switch (JMDB series: JMDB) ・A foot type and a flange type have been added. (ø32, ø40, ø50, ø63, ø80, ø100) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JMDB | Double acting, Single rod | 32, 40, 45, 50, 56, 63, 67, 80, 85, 100 |
Air CylinderJMB/JMDB
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | JMDB | Double acting, Single rod | 32, 40, 45, 50, 56, 63, 67, 80, 85, 100 |
|