Product Information »
Introduction of Products by Theme ⁄ Industry » Proposal for Air-saving System »
Air Saving Speed Controller AS-R/AS-Q Series

■Air Saving Speed Controller AS-R/AS-Q Series

Air Saving Speed Controller AS-R/AS-Q
![]() |
・Reduce air consumption just by mounting to an air cylinder.
・Air consumption reduced by 25% ・Mounting and operation are the same as regular speed controller. ・Equal response time No delay of response time with 2-pressure control ・Compact: 85% reduction The functions of the regulator and speed controller have been integrated. |
Other Data |
---|
Type | Series | Port size on the cylinder side |
Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type With pressure reduction function |
AS22R to AS42R | R, NPT, G 1/8 to 1/2 | φ6 to φ12 | φ1/4'' to φ1/2'' |
Elbow type With rapid supply and exhaust function |
AS22Q to AS42Q | R, NPT, G 1/4 to 1/2 | φ6 to φ12 | φ1/4'' to φ1/2'' |
Air Saving Speed ControllerAS-R/AS-Q
Type | Series | Download |
---|---|---|
Elbow type With pressure reduction function |
AS22R to AS42R |
|
Elbow type With rapid supply and exhaust function |
AS22Q to AS42Q |
|