ACT Controller 2 Change History
*Please always use the latest version of ACT Controller 2 setting software.
Installer Ver. 1.5.0 (Software Ver.1.5.0.0) | -Support for LECP1/2 mode of JXC51/61 (JXC51/61 Ver.3.60~) |
Installer Ver. 1.4.0 (Software Ver.1.4.0.0) | -New parameters were added to the extended function parameters. -It is possible to edit of "acceleration pattern" and "acceleration/deceleration ratio" of basic parameters. -Correction of the behaviour when setting "0" to the Speed of the Stepdata No.0. -Fixed the behavior of decimal point display in Windows Regional Settings data format other than "." . |
Installer Ver. 1.3.2 (Software Ver.1.3.0.0) | -Support for Windows 11 |
Installer Ver. 1.3.1 (Software Ver.1.3.0.0) | -Correction of the input range for "Position" in Step Data. |
Installer Ver. 1.3.0 (Software Ver.1.3.0.0) | -Addition of a pop-up message when closing the software and when changing or updating the connection axis, to prompt the user to back up a file or save an overwrite to a file. -Correction of the behaviour when doing file import of the Step Data. |
Installer Ver. 1.2.0 (Software Ver.1.2.0.0) | -No need for the initial Settings File for the Wave monitor. -Improved the print function. -The display name of the parameter and step data windows' button changed. -Correction of the behaviour when doing file import of the extended function parameters. -Changed the specification of file import to only viewing when offline. -Specification modified to disable the file export button when software is offline. |
Installer Ver. 1.1.0 (Software Ver.1.1.0.0) | -[JOG Accel/Decel] and [JOG force] were added to the extended function parameters. -Correction of the behaviour when changing/writing the value of "Option set1" parameter in the Basic parameter. -Correction of the description of the"Option set1" parameter in the Basic parameter. -Correction of the behaviour when changing/writing the value of "Undefined parameter 11" and "Undefined parameter 12" parameters in the Basic parameter. -Correction of the description of the "Undefined parameter 11" and "Undefined parameter 12" parameters in the Basic parameter. |
Installer Ver. 1.0.0 (Software Ver.1.0.0.0) | First edition |