WEB Catalog

Product Information »  WEB Catalog  » Search result

Compact Direct Operated 2/3-Port Solenoid Valve for Chemical Liquids LVM

Process Valves » Compact 2/3 Port Solenoid Valves
    ・Low particle generation, Oil-free, Metal-free * Fluid contact parts
    ・Isolated structure
     The solenoid drive body is separated from the fluid area by a diaphragm.
    ・Power consumption: 1.0 W or less (With power saving circuit)
    ・Change in volume (Pumping volume): 0.01 µL or less
SeriesValve constructionValve typeOperating pressure rangeOrifice diameter (mmø)
LVM07
Base mounted
Direct operated rocker typeN.C.-75 kPa to 0.1 MPa0.8
LVM09
Body ported
Base mounted
Direct operated rocker typeN.C.
N.O.
Universal
-75 kPa to 0.2 MPa1 (Body ported)
1.1 (Base mounted)
LVM10
Body ported
Base mounted
Direct operated rocker typeN.C.
N.O.
Universal
-75 kPa to 0.25 MPa1.4
LVM15
Body ported
Base mounted
Direct operated rocker typeN.C.
N.O.
Universal
-75 kPa to 0.25 MPa
(Max. 0.6 MPa)
1.6
1 (High-pressure type)
LVM20
Body ported
Base mounted
Direct operated rocker typeN.C.
N.O.
Universal
-75 kPa to 0.3 MPa
(Body ported: 0.25 MPa)
2
LVM1□
Body ported
Base mounted
Direct operated poppet typeN.C.0 to 0.25 MPa1.5

Go Top