WEB Catalog

Product Information »  WEB Catalog  » Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges  » Blow Guns

Blow Guns

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Blow Gun VMG

    ・A 20% reduction in power consumption can be achieved with the SMC “Blow gun” + “S coupler” + “Coil tube.”
    ・Pressure loss: 1% or less (Nozzle size: ø2.5)
    ・Available nozzles:
     Male thread nozzle, High efficiency nozzle with male thread,
     Low noise nozzle with male thread, Copper extension nozzle
    ・With flow rate adjustment function (-X54)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeOperating pressure range
(MPa)
Effective area
(mm2)
Nozzle port size
VMGRc,NPT,G
1/4,3/8
0 to 1.030Rc1/4

Nozzles for Blowing KN

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Nozzles for Blowing KN
    Manual
    Series Type View search result
    KNNozzle with self-align fitting
    KNNozzle with male thread
    KNLCopper extension nozzle
    VMGCopper extension nozzle setView search result
    KN-Q□ANozzle for One-touch fitting (Resin type)
    KN-Q□Nozzle for One-touch fitting (Metal type)
    KNKPivoting nozzle with self-align fitting
    KNKPivoting nozzle with male thread
    KNHHigh efficiency nozzle
    KNSLow noise nozzle with self-align fitting
    KNSLow noise nozzle with male thread
    KNPStandard sensing head
    KNPNeedle sensing head
    P5670129-□Nozzle cover
    KN-R03-400-X1484 Blower nozzle (Made to order)
    KN-06-150-X1567Bender tube (Made to order)
    KNStainless steel nozzle (Made to order)
    ZH-X226 ZH-X338 ZH-X249Vacuum flow
SeriesTypeNozzle size
KNNozzle with self-align fittingø1 to ø6
KNNozzle with male threadø1 to ø8
KNLCopper extension nozzleø1.5 to ø3
VMGCopper extension nozzle setø1.5 to ø3.5
KN-Q□ANozzle for One-touch fitting (Resin type)ø1 to ø3
KN-Q□Nozzle for One-touch fitting (Metal type)ø1 to ø3
KNKPivoting nozzle with self-align fittingø4, ø6
KNKPivoting nozzle with male threadø4, ø6
KNHHigh efficiency nozzleø1 to ø2
KNSLow noise nozzle with self-align fittingø0.75 x 4 to ø1 x 4
KNSLow noise nozzle with male threadø0.75 x 4 to ø1.1 x 8
KNPStandard sensing headø2.5
KNPNeedle sensing headø0.7
P5670129-□Nozzle coverRefer to the catalog.
KN-R03-400-X1484 Blower nozzle (Made to order)4 x 11 (Nozzle port size)
KN-06-150-X1567Bender tube (Made to order)ø1.5
KNStainless steel nozzle (Made to order)Refer to the catalog.
ZH-X226 ZH-X338 ZH-X249Vacuum flowRefer to the catalog.

OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180

    ・Compliant with OSHA Standard 1910.242(B)
     The structure prevents closing of the discharge port.
     This is a safety design that limits the pressure to 30 psi even when
     an operator is touching the nozzle.
     (Operating pressure: 0.5 MPa or less)
    ・CO2 emissions (Air consumption): 42% reduction
    ・Low noise: Max. 8 dB(A) reduction∗
     ∗ Compared with the existing model: nozzle for One-touch fitting
      (resin type) KN-Q10A-200
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180
    Manual
    Series Type View search result
    KNA-Q10-180Nozzle for One-touch fittingView search result
    KNAG-Q10-180Nozzle for One-touch fittingView search result
SeriesTypeNozzle diameterMaterial
KNA-Q10-180Nozzle for One-touch fittingEquivalent to ø1.8PBT
KNAG-Q10-180Nozzle for One-touch fittingEquivalent to ø1.8Stainless steel 316

Wide Angle Blow Nozzle IN-225

    ・ Capable of spraying a wide area with fluid
     Spray angle: Approx. 100°
SeriesTypeNozzle size
IN-225-1054Nozzle with male threadφ6 equivalent
IN-225-1056
IN-225-1057
IN-225-1059
Nozzle with self-align fittingφ6 equivalent
IN-225-1104Pivot nozzle with male threadφ6 equivalent

Air Saving Impact Blow Gun IBG

    ・Increased impact force due to higher peak pressure
    Drastic reduction in air consumption and labor time
    ・Application: It is capable of eliminating, in a short period of time,
     the dust, etc., that is difficult to remove with the existing blow gun.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Saving Impact Blow Gun IBG
    Manual
    Series View search result
    IBG1
    High Peak
    Pressure Type
    View search result
    IBG2
    Compact Type
    View search result
SeriesPeak pressure∗1Size (Height x
Depth x Width)
[mm]
Weight
[g]
Tank capacity
[cc]
Air
consumption∗2
[cc]
Supply port
IBG1
High Peak
Pressure Type
3 times
or more
183.8 × 83 × 41380100600Screw-in type
(Rc, NPT, G) 3/8
One-touch fittings
ø6 to ø10
ø1/4" to ø3/8"
S coupler
R3/8
IBG2
Compact Type
2.5 times
or more
174.5 × 76 × 4130070420Screw-in type
(Rc, NPT, G) 1/4
One-touch fittings
ø6 to ø10
ø1/4" to ø3/8"
S coupler
R1/4
∗1 Compared
with the existing
VMG series model
∗2 The amount of
air filled in the
tank at 0.5 MPa
operating pressure

Ionizer Gun IZG10

    ・Lightweight: Only 200 g (Body weight)
    ・Reduced operating force, Easy to hold grip
    ・Lighting LED
    ・Blow setting function
     Select from continuous blow or pulse blow.
    ・Rapid static neutralization: 0.3 s (Distance: 150 mm, Operating pressure: 0.2 MPa)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Ionizer Gun IZG10
    Manual
    Series View search result
    IZG10View search result
  • Ionizer Gun IZG10
    DoC
    Series View search result
    IZG10View search result
SeriesIon generation methodOffset voltage
(Ion balance)
IZG10Corona discharge typeWithin ±10 V

Go Top