WEB Catalog
Product Information »
WEB Catalog
IN_PROD_1619
»
Gripper for Collaborative Robots
IN_PROD_1684
»
For the Kawasaki Heavy Industries
For the Kawasaki Heavy Industries
Air Gripper Unit for Collaborative Robots JMHZ2-X7500-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series
![]() |
・Compact, lightweight product with high gripping force due to air operation
・An air gripper that realizes high rigidity and high precision due to its guide-integrated construction With high-precision linear guide, Repeatability: ±0.01 mm Linear guide of the higher rigidity and precision is used. Higher rigidity ・Integrated speed adjustment mechanism ・A split protective cover for easy air gripper maintenance ・Selectable attachment, protective cover, and number of auto switches |
Other Data |
---|
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-X7400-KA | 16 |
Air Gripper Unit for Collaborative Robots JMHZ2-X7500-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series
Type | Series | Download |
---|---|---|
For Collaborative Robots | JMHZ2-X7400-KA |
|

■Compact, lightweight product with high gripping force due to air operation
■An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
With high-precision linear guide, Repeatability: ±0.01 mm
Linear guide of the higher rigidity and precision is used. Higher rigidity
■Integrated speed adjustment mechanism
■A split protective cover for easy air gripper maintenance
■Selectable attachment, protective cover, and number of auto switches
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: