WEB Catalog
Product Information »
WEB Catalog
IN_PROD_1619
»
Gripper for Collaborative Robots
IN_PROD_1684
»
For the Kawasaki Heavy Industries
For the Kawasaki Heavy Industries
Vacuum Gripper for Collaborative Robots ZXP7□-X1□-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series
![]() |
・A compact, lightweight all-in-one vacuum gripper
・Integrated vacuum ejector, pressure switch, and cups ・Standards: Conforming to ISO 9409-1-31.5-4-M5 ・A wide variety of cup variations are available to support a wide range of workpieces. |
Other Data |
---|
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] |
Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□-X1□-KA |
Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows |
φ8 to φ32 | 17 | 57 |
Vacuum Gripper for Collaborative Robots ZXP7□-X1□-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series
Series | Download |
---|---|
ZXP7□-X1□-KA |
|

■A compact, lightweight all-in-one vacuum gripper
■Integrated vacuum ejector, pressure switch, and cups
■Standards: Conforming to ISO 9409-1-31.5-4-M5
■A wide variety of cup variations are available to support a wide range of workpieces.
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: